1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Waterproof Crimp Sleeve B Type【100 Pieces Per Package】

Waterproof Crimp Sleeve B Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,132.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Waterproof performance IP57
[Features]
· The waterproof crimp terminal and crimp sleeve use a special double-layered tube for the insulation coating, consisting of “high-density polyethylene” and “polyolefin adhesive".

Part Number
TMNB-1.25-WP
TMNB-2-WP
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSConforming wire size
(AWG)
Insulation coating (color)

฿ 1,132.00

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

Same day 1020-16Transparent Red

฿ 1,153.00

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

Same day 1016-14Transparent Blue

Loading...

  1. 1
 

Basic Information

Type Crimp Terminal With Insulation Shape Sleeve Overall Length(mm) 26.9
Features Waterproof Insulation material Nylon Number with packs(Piece) 100