(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
"Bare Crimping Terminal: RD Type [5-50 Pieces Per Package]
This crimp terminal, with two holes punched together, is suitable for high voltage applications.
[Features]
• Compatible electric wire size (AWG): 2, 1/0, 2/0, 3/0 and 4/0
• Compatible electric wire size smallest/largest (MCM): 250 and 600
• Compatible electric for stranded smallest/largest (mm²): 26.66 and 325
• Representative Standard: JIS , UL and CSA
[Applications]
It is suitable for high voltage maintenance applications.
"
Part Number |
---|
RD38-10 |
RD38-12 |
RD60-10 |
RD60-12 |
RD60-14 |
RD100-10 |
RD100-12 |
RD100-14 |
RD150-12 |
RD150-14 |
RD180-12 |
RD200-12 |
RD200-14 |
RD250-12 |
RD250-14 |
RD325-12 |
RD325-14 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Internal Diameter (φ) | Outer Diameter (mm) | Overall Length (mm) | Conforming wire size (AWG) | Representative Standard | F Size (mm) | Number with packs (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,167.00 | CRIMPING TERMINAL | 1 Pack(s) | 50 Pieces Per Package | Quote | - | 11 | 22 | 77.3 | 2 | - | 21.3 | 50 | ||
฿ 5,200.00 | CRIMPING TERMINAL | 1 Pack(s) | 50 Pieces Per Package | Quote | - | 13 | 22 | 85.3 | 2 | - | 21.3 | 50 | ||
฿ 5,550.00 | CRIMPING TERMINAL | 1 Pack(s) | 50 Pieces Per Package | Quote | - | 11 | 22 | 81 | 1/0 | UL / JIS / CSA | 19.5 | 50 | ||
฿ 5,667.00 | CRIMPING TERMINAL | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) | - | 14 | 22 | 89 | 1/0 | UL / JIS / CSA | 19.5 | 50 | ||
฿ 6,400.00 | CRIMPING TERMINAL | 1 Pack(s) | 50 Pieces Per Package | Quote | - | 16 | 32 | 97 | 1/0 | UL / JIS / CSA | 22.5 | 50 | ||
฿ 3,734.00 | CRIMPING TERMINAL | 1 Pack(s) | 20 Pieces Per Package | 8 Day(s) | - | 11 | 28.5 | 87 | 4/0 | UL / JIS / CSA | 21.75 | 20 | ||
฿ 3,800.00 | CRIMPING TERMINAL | 1 Pack(s) | 20 Pieces Per Package | 8 Day(s) | - | 14 | 28.5 | 95 | 4/0 | UL / JIS / CSA | 21.75 | 20 | ||
฿ 3,867.00 | CRIMPING TERMINAL | 1 Pack(s) | 20 Pieces Per Package | Quote | - | 16 | 32 | 99 | 4/0 | UL / JIS / CSA | 24 | 20 | ||
฿ 5,667.00 | CRIMPING TERMINAL | 1 Pack(s) | 20 Pieces Per Package | Quote | - | 14 | 36 | 106 | 250-300 MCM | UL / JIS / CSA | 21 | 20 | ||
฿ 5,667.00 | CRIMPING TERMINAL | 1 Pack(s) | 20 Pieces Per Package | 8 Day(s) | - | 16 | 36 | 106 | 250-300 MCM | UL / JIS / CSA | 21 | 20 | ||
฿ 3,317.00 | CRIMPING TERMINAL | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | - | 14 | 38.5 | 111 | 300-350 MCM | UL / CSA | 22.05 | 10 | ||
฿ 4,700.00 | CRIMPING TERMINAL | 1 Pack(s) | 10 Pieces Per Package | Quote | 10 | 14 | 44 | 117 | 400 MCM | UL / JIS / CSA | 21.8 | 10 | ||
฿ 4,684.00 | CRIMPING TERMINAL | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | - | 16 | 44 | 117 | 400 MCM | UL / JIS / CSA | 21.8 | 10 | ||
฿ 2,302.10 | CRIMPING TERMINAL | 1 Pack(s) | 5 Pieces Per Package | Available | 5 Day(s) | - | 14 | 44 | 117 | - | - | 21.8 | 5 | |
฿ 2,302.10 | CRIMPING TERMINAL | 1 Pack(s) | 5 Pieces Per Package | Available | 5 Day(s) | - | 16 | 44 | 117 | - | - | 21.8 | 5 | |
฿ 2,950.00 | CRIMPING TERMINAL | 1 Pack(s) | 5 Pieces Per Package | Quote | - | 14 | 50.5 | 124 | 500-600 MCM | UL / JIS / CSA | 22.25 | 5 | ||
฿ 2,950.00 | CRIMPING TERMINAL | 1 Pack(s) | 5 Pieces Per Package | Quote | - | 16 | 50.5 | 124 | 500-600 MCM | UL / JIS / CSA | 22.25 | 5 |
Loading...
Type | Bare Crimp Terminal | Shape | Round |
---|
How can we improve?
How can we improve?