(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· A blade-type terminal that does not require the use of an insulating cap because the terminal has resin inserted.
[Features]
· TME type has a wire insertion guide inside the insulation coating.
· Even without twisting the core wire, it can be smoothly inserted up to the tube along the guide with the coating stripped.
· The TME type has a terminal stopper wall on the insulator, so the terminal is inserted at a fixed position, so the core position is always stable and reliable crimping is possible.
Part Number |
---|
TMENBT1.25-9-1(アカトウメイ) |
TMEVBT1.25-9-1 |
TMEVBT1.25-10 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Outer Diameter (mm) | Overall Length (mm) | Insulation material | Insulation coating (color) | Detailed Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 645.15 ฿ 387.22 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | 2.2 | 19 | Nylon | Transparent Red | TMEN BT type | ||
฿ 430.48 ฿ 218.94 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | 2.2 | 19 | Vinyl | Red | TMEV BT type | ||
฿ 515.52 ฿ 255.80 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Same day | - | 3.4 | 20.3 | Vinyl | Red | TMEV BT type |
Loading...
Type | Crimp Terminal With Insulation | Shape | Blade type | Conforming wire size(AWG) | 22-16 |
---|---|---|---|---|---|
Representative Standard | UL / CSA | Number with packs(Piece) | 100 | Dimension thickness(mm) | 0.75 |
How can we improve?
How can we improve?