1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

P-Type Crimp Sleeve with Insulation Coating【100 Pieces Per Package】

P-Type Crimp Sleeve with Insulation Coating
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 349.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

P-Type crimp sleeve with insulation coating
[Features]
· The material is made of polyvinyl chloride and the applicable electric wire is stranded wire and AWG wire.
· Standard colors are red, blue and yellow.
· Sleeves have transparent colors in addition to the standard colors.
[Use]
· For crimping electric wires.

Part Number
TMVP-0.5SALE
TMVP-1.25
TMVP-2SALE
TMVP-5.5SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInternal Diameter
(φ)
Overall Length
(mm)
Conforming wire size
(AWG)
Insulation coating (color)

฿ 471.46

฿ 178.68

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

Same day 101.41922-18Yellow

฿ 349.34

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

5 Day(s) 101.71922-16Red

฿ 380.58

฿ 212.17

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

Same day 102.31916-14Blue

฿ 500.58

฿ 300.15

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

Same day 103.421.512-10Yellow

Loading...

  1. 1
 

Basic Information

Type Crimp Terminal With Insulation Shape Sleeve Insulation material Vinyl
Representative Standard CSA Detailed Shape TM type Number with packs(Piece) 100