Plug‑in Type Connection Terminal 250 Series

Caution
Product Description
· Plug-in type connection terminal used mainly in places and applications requiring coupling.
[Features]
· A crimp terminal with a semicircular notch cut into the mating end of the 0.8 mm thick conforming tab of the connecting terminal to identify compatible tab thicknesses.
· The TMED type contains a copper pipe between the terminal and insulator.
Plug-In Type Connection Terminal 250 Series Main Body And Specifications

- Oxygen-free copper (tin electroplated) is used for the terminal part, oxygen-free copper pipe (tin electroplated) is used for the sleeve part, and polyvinyl chloride or nylon is used for the insulator part.
- Rated voltage is 300 V.
- The operating temperature range is -40°C to +75°C for polyvinyl chloride, and -40°C to +105°C for nylon.
- Proper care is required as there is a danger of abnormal heat generation which could result in fire.
Part Number Configuration

Part Number/Dimensions
| Part Number | Dimensions Of Each Part (mm) | Mating Tab Thickness (mm) | Wire Conjugation Range | Applicable Tools | Standard Color | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Manual Tools | |||||||||||
| B | L | ød | øD | H | Stranded Wire mm2 | AWG | Main Body | Head | |||
| TMEDV630809-F | 6.8 | 21.0 | 1.7 | 4.1 | 10.0 | 0.8 | 0.75-1.25 | 18-16 | NH 11 NH 32 | Red | |
| NA 10 NA 3 | N10 11 N3 11 | ||||||||||
| TMEDV630820-F | 6.8 | 21.0 | 2.3 | 4.5 | 10.0 | 0.8 | 2.0 | 14 | NH 12 NH 32 | Blue | |
| NA 10 NA 3 | N10 12 N3 12 | ||||||||||
| TMEDV630855-F | 6.8 | 25.0 | 3.5 | 6.8 | 14.0 | 0.8 | 3.5-5.5 | 12-10 | NH 13 | Yellow | |
| NA 10 NA 3 | N10 13 N3 13 | ||||||||||
Related Products
Plug-In Type Connection Terminal (FA Type) 250 Series [100 pcs.]
Mating part is insulated by the insulator. FA type 250 series. Trunk and branch lines can be connected with a one touch connection using a connector.
Plug-In Type Connection Terminal (MA Type) 250 Series [100 pcs.]
Mating part is insulated by the insulator. MA type 250 series. In the TMED type, a copper pipe is inserted between the terminal and insulator.
![Plug-In Type Connection Terminal (FA Type) 250 Series [100 pcs.]](http://th.misumi-ec.com/en/linked/vitem/el/NCF1/222000168832/img/033.jpg)
![Plug-In Type Connection Terminal (MA Type) 250 Series [100 pcs.]](http://th.misumi-ec.com/en/linked/vitem/el/NCF1/222000168832/img/034.jpg)