(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The terminal insulation coverings are formed into a chain and wound onto a reel, and therefore major benefits are realized as the terminals can be continuously crimped.
· Placing individual terminals in a crimping die is not necessary.
· The crimping machine can operate and perform crimping by electrically detecting when a wire is inserted into the terminal, so operation using a fit switch is not necessary, and operation can be greatly simplified.
· Because the crimp position is always stable, stable quality can be obtained for ICT.
Part Number | Dimensions mm | Mating Tab Thickness mm | Wire Range | Qty/Reel | Applicator | STD Color | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
B | W | L | φd | φD | H | G | Stranded mm2 | AWG | |||||
ICTDEN 280509-FA ❍ | 3.2 | 5.5 | 19.5 | 1.9 | 3.4 | 10.0 | 4.8 | 0.5 | 0.3-1.25 | 22-16 | 1,500 | NC 11JN | Red Translucent |
ICTDEN 280809-FA ❍ | 0.8 |
Part Number | Dimensions mm | Mating Tab Thickness mm | Wire Range | Qty/Reel | Applicator | STD Color | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
B | W | L | φd | φD | H | G | Stranded mm2 | AWG | |||||
ICTDN 480509-FA ❍ | 5.0 | 7.2 | 19.5 | 1.8 | 4.1 | 9.8 | 4.85 | 0.5 | 0.3-1.25 | 22-16 | 1,500 | NC 11EN | Red Translucent |
ICTDN 480809-FA ❍ | 0.8 | ||||||||||||
ICTDN 480520-FA ❍ | 5.0 | 7.2 | 19.5 | 2.4 | 4.5 | 9.8 | 5.6 | 0.5 | 1.04-2.63 | 16-14 | 1,500 | NC 12EN | Blue Translucent |
ICTDN 480820-FA ❍ | 0.8 |
Part Number | Dimensions mm | Mating Tab Thickness mm | Wire Range | Qty/Reel | Applicator | STD Color | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
B | W | L | φd | φD | H | G | Stranded mm2 | AWG | |||||
ICTDN 630809-FA ❍ | 6.8 | 8.9 | 21.0 | 1.8 | 4.1 | 9.7 | 5.5 | 0.8 | 0.3-1.25 | 22-16 | 1,000 | NC 11FN | Red Translucent |
ICTDN 630820-FA ❍ | 2.4 | 4.5 | 1.04-2.63 | 16-14 | NC 12FN | Blue Translucent |
NOTE
1) ❍ : UL・CSA
2) Refer to page 106 for UL/CSA, proper strip length of wire and Nylon insulated products.
Part Number | Dimensions mm | Mating Tab Thickness mm | Wire Range | Qty/Reel | Applicator | STD Color | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
B | L | φd | φD | H | Stranded mm2 | AWG | |||||
ICTDV 280509-F ❍ | 3.2 | 19.5 | 1.8 | 4.1 | 10.0 | 0.5 | 0.3-0.75 0.5-1.65 | 22-18 20-16 | 1,500 | NC 11A2 NC 11A | Red |
ICTDV 280809-F ❍ | 0.8 |
Part Number | Dimensions mm | Mating Tab Thickness mm | Wire Range | Qty/Reel | Applicator | STD Color | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
B | L | φd | φD | H | Stranded mm2 | AWG | |||||
ICTDV 480509-F ❍ | 5.0 | 19.5 | 1.8 | 4.1 | 10.0 | 0.5 | 0.3-0.75 0.5-1.65 | 22-18 20-16 | 1,500 | NC 11A2 NC 11A | Red |
ICTDV 480809-F ❍ | 0.8 | ||||||||||
ICTDV 480520-F ❍ | 5.0 | 19.5 | 2.4 | 4.5 | 10.0 | 0.5 | 1.04-2.63 | 16-14 | 1,500 | NC 12A | Blue |
ICTDV 480820-F ❍ | 0.8 |
Part Number | Dimensions mm | Mating Tab Thickness mm | Wire Range | Qty/Reel | Applicator | STD Color | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
B | L | φd | φD | H | Stranded mm2 | AWG | |||||
ICTDV 630809-F ❍ | 6.8 | 21.0 | 1.7 | 4.1 | 10.0 | 0.8 | 0.3-0.75 0.5-1.65 | 22-18 20-16 | 1,500 | NC 11A2 NC 11A | Red |
ICTDV 630820-F ❍ | 6.8 | 21.0 | 2.3 | 4.5 | 10.0 | 0.8 | 1.04-2.63 | 16-14 | 1,500 | NC 11A | Blue |
ICTDV 630855-F ❍ | 6.8 | 21.0 | 3.5 | 14.0 | 10.0 | 0.8 | 2.63-4.6 4.6-6.64 | 12 10 | 1,000 | NC 13A2 NC 13A | Yellow |
NOTE:
1) ❍ : UL・CSA
2) Refer to page 106 for UL/CSA and proper strip length of wire.
3) Applicator shall be selected by wire range. (NC11A2 / NC11A) (NC13A2 / NC13A)
Part Number | Dimensions mm | Tab Thickness mm | Wire Range | Qty/Reel | Applicator | STD Color | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
B | L | φd | φD | H | Stranded mm2 | AWG | |||||
ICTDV 480520-M ❍ | 4.8 | 19.5 | 2.3 | 4.5 | 10.0 | 0.5 | 1.04-2.63 | 16-14 | 1,500 | NC 12A | Blue |
Part Number | Dimensions mm | Tab Thickness mm | Wire Range | Qty/Reel | Applicator | STD Color | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
B | L | φd | φD | H | Stranded mm2 | AWG | |||||
ICTDV 630809-M ❍ | 6.35 | 21.0 | 1.85 | 4.1 | 10.0 | 0.8 | 0.3-0.75 0.5-1.65 | 22-18 20-16 | 1,500 | NC 11A2 NC 11A | Red |
ICTDV 630820-M ❍ | 6.35 | 21.0 | 2.55 | 4.5 | 10.0 | 0.8 | 1.04-2.63 | 16-14 | 1,500 | NC 12A | Blue |
NOTE
1) ❍ : UL・CSA
2) Refer to page 106 for UL/CSA, proper strip length of wire.
3) Applicator shall be selected by wire range. (NC11A2/NC11A)
Part Number |
---|
ICTDEN280509-FA |
ICTDV480820-F |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Series | Outer Diameter (mm) | Conforming wire size (AWG) | Insulation material | Insulation coating (color) | Mating tab thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,700.00 | CRIMPING TERMINAL | 1 Pack(s) | 1,500 Pieces Per Package | 46 Day(s) | 110 | 3.2 | 22-16 | Nylon | Transparent Red | 0.5 | ||
฿ 8,545.15 | CRIMPING TERMINAL | 1 Pack(s) | 1,500 Pieces Per Package | Available | 12 Day(s) | 187 | 5 | 16-14 | Vinyl | Blue | 0.8 |
Loading...
Type | Insertion Type Connector | Shape | Insertion Type | Overall Length(mm) | 19.5 |
---|---|---|---|---|---|
Representative Standard | UL / CSA | Number with packs(Piece) | 1500 |
How can we improve?
How can we improve?