(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The SMA coaxial connector is a compact, high-performance connector for microwaves. The SMA connector demonstrates superior performance, with excellent reliability, stability, and mechanical characteristics. It can be used at frequencies ranging up to DC–18 GHz.
[Features]
· The SMA coaxial connector is a compact, high-performance connector for microwaves. The SMA connector demonstrates superior performance, with excellent reliability, stability, and mechanical characteristics.
· It can be used at frequencies ranging up to DC–18 GHz. However, a model is also available that can be used for particularly high frequencies up to 25 GHz.
· We offer compatible cables, including semi-rigid cables, semi-flexible cables, and flexible cables for supporting a wide variety of applications.
· Available in both standard and affordable items depending on the type of body material and surface treatment.
Part Number |
---|
088-2060G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Application | Wire connection method | Connection direction | Conforming Cable | Receptacle shape | Body material | Adapter shape | Terminal shape | Terminal length | Insulator length | Body: Surface treated | Frequency Range (GHz) | Quantity of units ordered (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 561.91 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | 10 | Female | Chassis/for panel mounting | - | [Other] Receptacle | - | With 4-hole flange | Stainless copper | - | Straight | 6.0mm | 0mm | - | - | 300 |
Loading...
Connector Shape | Coaxial | Connector series initials | S/T/U | S/T/U | SMA |
---|---|---|---|---|---|
Number Of Pins | 1 | Rated Voltage(V) | 335 | Protection function (environmentally resistant) | NA |
Impedance(Ω) | 50 | Removal method | Screw Type |
Please check the type/dimensions/specifications of the part 088-2060G in the SMA Series, Coaxial Connector series.
Part Number |
---|
088-0032G |
088-0040G |
088-1021G |
088-2062G |
088-2080G |
088-4021G |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Application | Wire connection method | Connection direction | Conforming Cable | Receptacle shape | Body material | Adapter shape | Terminal shape | Terminal length | Insulator length | Body: Surface treated | Frequency Range (GHz) | Quantity of units ordered (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 522.97 | 1 Piece(s) | 6 Day(s) | - | Male | For Cable | Solder | [Straight] Straight Plug | UT-141 | - | Stainless copper | - | - | - | - | Gold | 0 to 18 | 500 | ||
฿ 528.78 | 1 Piece(s) | 3 Day(s) | - | Male | For Cable | Crimp | [Straight] Straight Plug | RG-174/316/188 | - | Stainless copper | - | - | - | - | Gold | - | - | ||
฿ 868.65 | 1 Piece(s) | 3 Day(s) | - | Male | For Cable | Crimp | [Angle] L Type Plug | RG-174/316/188 | - | Stainless copper | - | - | - | - | Gold | - | - | ||
฿ 584.38 | 1 Piece(s) | Available | 3 Day(s) | - | Female | Chassis/for panel mounting | - | [Other] Receptacle | - | With 2-hole flange | Stainless copper | - | Straight | 2.0mm | 4.0mm | - | - | 100 | |
฿ 1,116.07 | 1 Piece(s) | Available | 3 Day(s) | - | Female | For Circuit Boards | - | [Other] Receptacle | - | L Type | Stainless copper | - | - | - | - | - | - | 100 | |
฿ 882.58 | 1 Piece(s) | 3 Day(s) | - | Female | For Cable | Crimp | [Straight] Straight jack | RG-174/316/188 | - | Stainless copper | - | - | - | - | Gold | - | - |
How can we improve?
How can we improve?