1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Tube, TMC Series

Flat Tube, TMC Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,865.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

TOGI flat tubes do not slip down. Allows handwritten markings. For quality improvement in box. Safety also improves. For any crimp terminals. All electric cable can be used. Economic. The above is achieved.
[Features]
· Unlikely to slip down because of cable-pinching force generated after insertion to the cable.
· Flat shape as well as surface condition is suitable for marking by hand writing. Easy to mark in construction sites as well.
· Easy to stamp by hot marker to make well-finished easy-to-read print.
· Sufficient thickness and material with good electric insulation.
· Can be used free of anxiety.
· Size with room can also be used to be widely used for a variety of electric cables including parallel codes and VA electric cables for constructions.
· Single model can be used for a wide range of electric cable size to contribute to inventory reduction.

Part Number
TMC-2
TMC-3
TMC-4
TMC-7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Required Internal Diameter Size
(mm)
Color Internal diameter φ
(mm)
Length
(m)

฿ 1,865.79

TUBE 1 Piece(s) Same day 10Flat Type2.3White2.3200

฿ 2,297.75

TUBE 1 Piece(s) 2 Day(s) 10Flat Type3.9White3.9200

฿ 3,314.34

TUBE 1 Piece(s) 2 Day(s) 10Flat Type4.5White4.5200

฿ 2,972.80

TUBE 1 Piece(s) 2 Day(s) 10---7.3100

Loading...

  1. 1

Basic Information

Color White Material Soft Vinyl Chloride