(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The KBS (GHH) 50-pin series is available for a broad variety of PLC compatible interface cables (26-pin straight).
Manufacturer specifications have changed. Next-generation parts have B added to the end of the model designation. The cable color has changed from gray to black.
Part Number |
---|
KBS-1H50-1MB |
KBS-1H50-2MB |
KBS-1H50-3MB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specified Length (m) |
---|---|---|---|---|---|---|
฿ 1,930.00 | TOG1 OPTION CABLES | 1 Piece(s) | 60 Day(s) | 1 | ||
฿ 2,529.17 | TOG1 OPTION CABLES | 1 Piece(s) | 2 Day(s) | 2 | ||
฿ 6,233.33 | TOG1 OPTION CABLES | 1 Piece(s) | 60 Day(s) | 3 |
Loading...
Connector type | MIL | Connector manufacturer | Hirose Electric | Connector Shape | Straight |
---|---|---|---|---|---|
Machining Method | Pressure Welding | Cable shape | Round | CN1 | Female |
CN2 | Female | Number Of Cores | 50 | Shield | Available |
Cable color | Black | AWG | 28 |
How can we improve?
How can we improve?