1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

UD protector generic type UD Series

DUCT

UD protector generic type UD Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 470.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Made from a polyvinyl chloride plastic.

[Features]
· No significant protrusions will appear in floors after laying, so dollies will not catch or bump and aisles will be safe even after such work.
· Excellent mechanical strength and impact-resistance with transport utilizing the protector, with a structure that fully resists the transit of cargo and transport dollies over the protector.
· Standard 3 colors are light brown, gray, and ivory.
· Excellent design that matches office floors.
· Can be laid with adhesive tape or nails.
· A cable guide is provided for easy storage of wiring. (UDN0, UDN1, UDN2 only).

 
Part Number
UDN2-1G SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 470.60

฿ 259.02

DUCT 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Specifications Protector body Material Polyvinyl chloride resin Dimensions(mm) 16H×70W
Length 1m Collar Gray

Please check the type/dimensions/specifications of the part UDN2-1G in the UD protector generic type UD Series series.