1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slit Tube, JST Series

CABLE ACCESSARY

Slit Tube, JST Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,231.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· There is a slit in the extended direction which can easily store bundled cables.
· Effective for wire protection with lightweight, strong and flexible characteristics.
· Operating Temperature Range: -20 to 60°C.

 
Part Number
JST10 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,231.93

฿ 2,590.36

CABLE ACCESSARY 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Internal Diameter(φ) 10.5 Color Black Material Flame retardant polypropylene
Overall Length(m) 50 Operating Temperature Range(°C) -20 to +60

Please check the type/dimensions/specifications of the part JST10 in the Slit Tube, JST Series series.