Crimping Tool (P-732)

Brand :
HOZAN
Caution
Product Description
For use with solderless crimp sleeves and solderless crimp terminals. JIS C9711 certified product. Includes a molding confirmation mechanism and die engraver. Terminals supported: 1.25 and 2.0. Overall length: 180 mm.
[Features]
· The maximum opening width of the handle is a compact 110 mm, so this product can be operated one-handed.
· Applicable size: 1.25/2.
· Weight: 270 g.
Features
●It suppresses the required grip strength per unit stroke and realizes gentle operability.●A function of checking shape, which is the handle does not come back until the terminal will be crimped completely, is attached.
Specification
●Crimp Terminal(mm2) For bare terminal:1.25, 2●SPQ(piece):5