1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crimping Tool (P-707)

TOOL FOR CONNECTOR

Crimping Tool (P-707)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,214.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For use with open barrel terminals. Wires supported: AWG #30 to #14. Overall length: 230 mm

[Features]
· Through the use of 15 types of large and small dies, this product can handle a wide range of small and large scale applications.
·Toggle mechanism allows for more accurate crimping to be conducted with light force (the die part includes steps and is finished thin).
· Wire sizes handled: AWG #30 to #14.
· Weight: 320 g.

Part Number
P-707
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,214.06

TOOL FOR CONNECTOR 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Applicable terminal type Open barrel terminal Applicable terminal size Dice width: 1.2 to 4.2mm Overall Length(mm) 230
Molding check mechanism NA

Please check the type/dimensions/specifications of the part P-707 in the Crimping Tool (P-707) series.