(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Portable transformer with outlet.
[Features]
· Single-phase single winding.
· Compact and lightweight type.
· For boosting.
· Input 100V / output 200V.
· Transformer with built-in toroidal is small and lightweight.
· With input code 2 m.
[Applications]
· For site construction.
· Can be used in temporary sites with different power supply voltages.
Part Number |
---|
UP-100 |
UP-200 |
UP-300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (kVA) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Capacity (A) | Output Current (A) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,736.93 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 5 Day(s) | 1 | 200 | 120 | 220 | 1KV | 5 | ||
฿ 13,732.43 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 5 Day(s) | 2 | 200 | 120 | 220 | 2KV | 10 | ||
฿ 17,685.43 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 5 Day(s) | 3 | 230 | 135 | 280 | 3KV | 15 |
Loading...
Number of phases/winding | Single-phase/single-winding | Primary voltage(V) | AC100 | Secondary voltage(V) | AC200 |
---|---|---|---|---|---|
Shield presence | NA | Insulation type | B Type | With/without Case | Available |
Input plug shape | NEMA5-15 | Outlet shape | NEMA6-15 |
How can we improve?
How can we improve?