1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Power Transformer, PC42-E Series

Power Transformer, PC42-E Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,880.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A single-phase multi-wind dry type power supply transformer.
[Features]
· A patented primary voltage 440 V-400 V-380 V-0 / secondary voltage 220 V-200 V-0-E for screwed terminal blocks.
· Supports up to 10 KVA.
· Terminal block (up screw type) integrated with protective cover.
· With electrostatic shield.
· By connecting without removing the cover and screws, the work is greatly reduced compared to conventional terminal blocks.
[Applications]
· Used for control panels, etc.

Part Number
PC42-50E
PC42-100E
PC42-200E
PC42-300E
PC42-500E
PC42-750E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(kVA)
Insulation type Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)

฿ 1,880.77

POWER SUPPLY TRANSFORMER 1 Piece(s) Same day 0.05A type957792

฿ 2,227.55

POWER SUPPLY TRANSFORMER 1 Piece(s) 5 Day(s) 0.1A type10296103

฿ 2,651.40

POWER SUPPLY TRANSFORMER 1 Piece(s) 5 Day(s) 0.2A type117108118

฿ 3,091.62

POWER SUPPLY TRANSFORMER 1 Piece(s) 5 Day(s) 0.3A type110128131

฿ 4,231.38

POWER SUPPLY TRANSFORMER 1 Piece(s) 5 Day(s) 0.5E Type122146145

฿ 5,787.24

POWER SUPPLY TRANSFORMER 1 Piece(s) 5 Day(s) 0.75E Type150146145

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/Double-winding Primary voltage(V) AC380-400-440 Secondary voltage(V) AC200-220
Shield presence Available Input/output terminal shape Up screw terminal block With/without Case NA