1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

UPS Series High Performance Small Uninterruptible Power Supply Unit

UPS Series High Performance Small Uninterruptible Power Supply Unit
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 11,078.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Always supplies stable power to provide prompt backup in case of instantaneous power interruption, voltage fluctuation, and power failure.
[Features]
· Backs up in less than 10 msec in case of power failure (including instantaneous power interruption), responds quickly to voltage fluctuations, and has a soft start function, which does not affect OA equipment, etc.
· In the case of a blackout, a buzzer sound and light emitting diode give the alarm, and features a connector that sends a power outage signal to other external devices.
· As the product is a constant commercial power supply system, it is energy saving and maintains a clean noise-free environment.
· The inverter stops automatically when the battery is LOW and prevents excessive elective discharge machining of the battery.
· Noise prevention eliminate the need to worry about the interference to CRTs and other equipment.
· Fo battery, a small, maintenance-free, high-performance battery is used.
· The product can be installed in a narrow space as it can be placed vertically or horizontally.

 
Part Number
UPS-300
UPS-500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBackup capacity
(VA)
Dimension width
(mm)
Dimension thickness
(mm)

฿ 11,078.12

POWER SUPPLY UPS 1 Piece(s) Available 8 Day(s) 250270155

฿ 18,888.60

POWER SUPPLY UPS 1 Piece(s) Available 3 Day(s) 400240320

Loading...

  1. 1

Basic Information

Input Voltage(V) AC100 Output Voltage(V) AC100 Dimension length(mm) 90
Input source resultant pulse Single-Phase Number of output phases Single-Phase