(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ultra compact electronic buzzer with 2 built-in tones. Ideal for embedding into equipment.
[Features]
· Two easily distinguishable built-in tones suitable for emergency alarms.
· Compatible with NPN/PNP transistor open collectors, enabling direct drive on PLC, etc. (24 V specification).
· Small and lightweight type product with a ø30 mm front surface, 42 mm depth and 100 g weight.
· Dedicated embedded type product for indoors that can be mounted on panels with a thickness of 7 mm or less.
· Drip-proof structure (IP34) enables use in factories with heavy moisture or powder dust as well as outdoors (BM-D type).
· Operated using the ON/OFF switch on the power supply.
· If there are 2 simultaneous input signals, Channel 1 is given priority (rapid, alternating two-tone sound).
[Applications]
· Embeddable into control panels and devices.
Part Number |
---|
BM-202 |
BM-202D |
BM-202H |
BM-210 |
BM-210D |
BM-210H |
BM-220 |
BM-220D |
BM-220H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Volume (dB) | Rated Voltage (V) | Protection function (IP/drip-proof, etc.) | Representative Standard |
---|---|---|---|---|---|---|---|---|---|
฿ 849.00 | SIGNAL TOWER BUZZER | 1 Piece(s) | Same day | 80 | [Other] AC/DC24V | [Available] IP30 | CE | ||
฿ 864.00 | SIGNAL TOWER BUZZER | 1 Piece(s) | Same day | 75 | [Other] AC/DC24V | [Available] IP34 | CE | ||
฿ 864.00 | SIGNAL TOWER BUZZER | 1 Piece(s) | Same day | 85 | [Other] AC/DC24V | [Available] IP30 | CE | ||
฿ 849.00 ฿ 610.01 | SIGNAL TOWER BUZZER | 1 Piece(s) | Same day | 85 | AC100V | [Available] IP30 | - | ||
฿ 864.00 | SIGNAL TOWER BUZZER | 1 Piece(s) | 20 Day(s) | 80 | AC100V | [Available] IP34 | - | ||
฿ 864.00 | SIGNAL TOWER BUZZER | 1 Piece(s) | 21 Day(s) | 90 | AC100V | [Available] IP30 | - | ||
฿ 849.00 | SIGNAL TOWER BUZZER | 1 Piece(s) | Same day | 85 | [Other] AC200V | [Available] IP30 | - | ||
฿ 864.00 | SIGNAL TOWER BUZZER | 1 Piece(s) | 5 Day(s) | 80 | [Other] AC200V | [Available] IP34 | - | ||
฿ 864.00 | SIGNAL TOWER BUZZER | 1 Piece(s) | Same day | 90 | [Other] AC200V | [Available] IP30 | - |
Loading...
Shape | Square shape | Sound | Continuous / Intermittent | Types of sound | Voice/music / Other |
---|---|---|---|---|---|
Volume adjustment | NA | Dimension width(mm) | 50 | Dimension length(mm) | 50 |
Dimension thickness(mm) | 64 | Sound and color | “Peeh-paah-peeh-paah!/Pi-pi-pi-pi!” |
How can we improve?
How can we improve?