(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for small equipment. An ultra-small rotating light with excellent design properties.
[Features]
· Uses easy-to-obtain automobile light bulbs that are able to withstand vibration.
· Uses a small motor for a longer service life, higher durability, and greater energy saving performance.
· Uses a pole (RUP type), greatly improving visibility from a distance.
· Use the SZ-210 mounting rubber (sold separately) to ensure IP55 compliance (RU and RS type) (dust-proof and jet-proof) (only with forwards mounting on to a flat surface with no gaps).
Light emitting part shape | Cylindrical | Size(φ) | 82 | Rated Voltage(V) | AC220V |
---|---|---|---|---|---|
Color | Red | Light Source | Light Bulb | Mounting Method | Direct mounting |
Buzzer (includes) | NA | Lighting/blinking | Lighting | Rotation | Available |
Please check the type/dimensions/specifications of the part RS-220-R in the Ultra-Small Rotary Light RS series.
How can we improve?
How can we improve?