Small Rotary LED Light SKHE

Caution
Product Description
A long life and durable LED rotating light with a non-rusting type all-plastic body.
[Features]
· A specially-developed reflection system for LED type rotating lights is used for the Patlite LED rotating light.
· Although LEDs offer inferior light dispersion compared to conventional light bulbs, the adoption of a specially designed reflector plate guarantees light dispersion performance equal to that of light bulb type rotating lights.
· The newly-developed reflection system can produce rotating flashes not only upwards and sideways, but also downwards, a direction which has up until now proven difficult.
· Downwards rotating flashes can greatly improve visibility if installed in locations viewed from below.
· A bright, energy-saving, and long life type.
· Uses the same ultra-high luminance LEDs that are used in automobiles and for signals. Guarantees the same brightness as a light bulb.
· Furthermore, LEDs consume less power and boast a longer service than light bulbs.
· Strong against vibration and can be used over a long period.
· An environmentally friendly type.
· Uses lead-free solder and other non-harmful substances.
· Uses a small motor for a longer service life, higher durability, and greater energy saving performance.
· Emits an intermittent electronic buzzing sound with a volume of Typ.88dB (MIN.83dB) while simultaneously producing a rotating flash (at1m/A characteristics/measured using an in-house anechoic chamber) (The volume is non-adjustable and the buzzer emits an intermittent beeping for the SKHB-A type).
· The buzzer for the SKHEB type is compatible with NPN transistor open collectors and can be driven directly via PLC etc.
· The external contacts are of 0.5 A or greater. CE marking compliant (conforms to EN / IEC).
Features
●Compact, lightweight, rustproof all plastic made for versatile use.Usage
●Aroused warning to the surroundings.Specification
●W x D x H(mm):118 x 118 x 160●Power(V):AC100
●Electricity Consumption(W):4.0 or less
●SPQ(piece):1
●Container Protection Glade: IP23
●Flash Number: 120 times/minute
●CE Marking(compliant Product to EN/IEC standards)(24V only)