(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A terminal block type LED rotating light with simple wiring. Combine with a mounting rubber for a high IP value.
Light emitting part shape | Warhead shape | Size(φ) | 100 | Light Source | LED |
---|---|---|---|---|---|
Mounting Method | Direct mounting | Buzzer (includes) | NA | Lighting/blinking | Lighting |
Rotation | Available |
Please check the type/dimensions/specifications of the part RHE-100-B in the LED Compact Revolving Light RHE series.
Part Number |
---|
RHE-100-G |
RHE-100-R |
RHE-100-Y |
RHE-200-B |
RHE-24-B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rated Voltage (V) | Color | Representative Standard |
---|---|---|---|---|---|---|---|
฿ 3,658.10 | 1 Piece(s) | Same day | AC100V | Green | - | ||
฿ 3,271.54 | 1 Piece(s) | Same day | AC100V | Red | - | ||
฿ 3,494.83 | 1 Piece(s) | Same day | AC100V | Yellow | - | ||
฿ 3,984.64 | 1 Piece(s) | Same day | AC200V | Blue | - | ||
฿ 3,209.29 | 1 Piece(s) | Same day | DC24V | Blue | CE |
How can we improve?
How can we improve?