1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Unit type layered signal light

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,320.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The LEDs, light bulbs, and buzzer units can all be changed and combined as needed

[Features]
· The KUS-EA: LED is the LEDs, the KUS-S: is the incandescent light bulb, the KUS-B: is the buzzer, and the KUS-FC, C, F are the base units.
· The display unit includes a DIP switch.
· Use the DIP switch to change or expand the number of units (one to four units) after installation. No laborious wiring required.
· The ultra-high luminance LEDs and double reflection system provide high levels of brightness with no worries of light bulb burnout (EA type).
· Produces a volume of 80dB (at1m). The volume can be adjusted from no sound to maximum volume (B type).
· Features compatibility with NPN, PNP transistor open collectors, enabling direct drive with a PLC etc. (base unit: FC, C type).
· Comes into its own when transporting or installing equipment.
· Older products were always at risk of becoming damaged when contacting walls and other surfaces when conveying or moving equipment. However, the KUS type can be removed as needed, making such accidents a thing of the past.
· Can meet various types of equipment needs in low number of units.
· The signal lights are structured using combinations of base units and display units and can be used for a wide variety of applications using little stock. Helps save on space and reduces work associated with stock management.
· Easy to change or expand the number of units post-installation to equipment.
· Use the DIP switch to easily change or expand the number of display units (up to a total power consumption of 21W after installation to equipment. No laborious wiring required.
· The user side can also be easily changed to match the application (PAT.).

 
Part Number
KUS-24
KUS-BSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Voltage
(V)
Number of Steps Mounting Method Buzzer (with/without) Lighting/blinking Unit/base Control method

฿ 1,964.00

SIGNAL TOWER BUZZER SIGNAL 1 Piece(s) Same day [Other] AC/DC24V[Other] Unit baseDirect mountingNALightingBaseOpen collector — not supported

฿ 1,320.00

฿ 924.13

SIGNAL TOWER BUZZER SIGNAL 1 Piece(s) Same day DC24V[Other] Unit type-Available-Buzzer unit-

Loading...

  1. 1

Basic Information

Type Standard Shape Square shape Thickness □70
Protective Structure IP54