Small LED Layered Rotation Lights

Caution
- The product images are representative images only. Specifications may differ for each part number, including shape and color.
Product Description
The employed LEDs eliminate the need to replace the bulb due to the bulb burnout.
[Features]
·LEDs employed as the light source (red × 15 pcs., yellow × 15 pcs., and green × 10 pcs.) eliminates the burnout of light bulbs.
·Various information can be displayed by color with multiple (1 to 3) external signals.
·This product supports NPN transistor open collectors and can be directly driven by a PLC, etc. (supports NPN transistor only).
·With a long lifespan due to a brushless motor.
·Simultaneously with revolving and flashing lights, it sounds intermittent electronic buzzers , and the buzzer can be linked to 1 segment to all segments (KESB type).
·Buzzer sound···Long beeps, intermittent sound (KESB type).
Product specifications
| Color | Red, yellow, green |
|---|---|
| Lens | AS resin with excellent weather resistance and translucency |
| Volume | 85 dB at maximum (at 1 m) (Volume cannot be adjusted) |
| Standard colors | 1-segment type: red (-R), yellow (-Y), green (-G) 2-segment type: red and yellow (-RY), red and green (-RG) 3-segment type: red, yellow and green (-RYG) |
| Number of segments | Part Number | Rated Voltage | Power Consumption | |
|---|---|---|---|---|
| KES type | KESB type | |||
| 1-segment type | KES-102-R | 24 V DC | 6.5W | 7.5W |
| KESB-102-R | ||||
| KES/KESB-110 | 100 V AC | 6.4W | 7.3W | |
| KES/KESB-120 | 220 V AC | |||
| 2-segment type | KES/KESB-202 | 24 V DC | 13.0W | 13.0W |
| KES/KESB-210 | 100 V AC | 10.5W | 11.0W | |
| KES/KESB-220 | 220 V AC | |||
| 3-segment type | KES/KESB-302 | 24 V DC | 19.5W | 19.5W |
| KES/KESB-310 | 100 V AC | 14.0W | 15.0W | |
| KES/KESB-320 | 220 V AC | |||
* Frequency of flashes: 100 times/minute
[Option]
Part number of Wall Mounting Bracket: SZ-007
Wiring diagram

- Buzzer wires are provided for the number of segments.
- With 1 buzzer tone. (long beeps)
- Users cannot change the color arrangement or increase / decrease the number of segments.
- KES does not have a buzzer (gray) wire.
- After wiring, be sure to insulate the tip of unused lead wires with insulation tape.
| Part Number | KES (KESB) |
|---|---|
| Current capacity | lc ≥ 50 mA (lc ≥ 300 mA) |
| Withstand Voltage | Vc ≥ 45 V |
| Voltage specifications | Revolving light wire current | Buzzer wire current | Revolving light wire contact Capacity | Buzzer wire contact Capacity |
|---|---|---|---|---|
| 24 V DC | 34 mA | 80 mA | 50 mA or more | 300 mA or more |
| 100 V AC | ||||
| 220 V AC |
| Voltage specifications | — | Nominal cross-sectional area | Wire type | Pull wire length |
|---|---|---|---|---|
| — | Signal line | AWG22 | UL1007 | 250 mm |
| 24 V DC | Power supply line | AWG20 | UL1007 | 280 mm |
| 100 V AC | Power supply line | 0.75 mm^2 | VCTFK | 280 mm |
| 220 V AC | Power supply line | 0.75 mm^2 | VCTF | 280 mm |
Drawing
