1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Elevator Speedometer Optional Part EC-0922

MEASUREMENT HANDICAP

Elevator Speedometer Optional Part EC-0922
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,503.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

External hold signal cable, Length (m): 1.4 Target measuring instruments: Tachometer, speedometer option

 
Part Number
EC-0922
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,503.70

MEASUREMENT HANDICAP 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Division Measuring Instrument Options Applicable Measuring Instrument Optional Part For Tachometer/Speedometer Type Cable
Length(m) 1.4 Cable type For External Hold Signal