1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sheath Type Temperature Probe 9180

MEASUREMENT ACCESSORIES

Sheath Type Temperature Probe 9180
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,666.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For 3441/3442. For K-type thermocouple liquid/ambient temperature. 9180

 
Part Number
9180
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,666.67

MEASUREMENT ACCESSORIES 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Features 1 Sheathed Temperature Probe Features 2 For 3441 & 3442 Features 3 K Thermocouple
Features 4 -40°C to 750°C

Please check the type/dimensions/specifications of the part 9180 in the Sheath Type Temperature Probe 9180 series.