1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clamp On AC/DC HiTester 3288

MEASUREMENT PROBE

Clamp On AC/DC HiTester 3288
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,933.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Maximum AC1000A. AC/DC digital clamp meter. 3288

[Features]
· 16 mm slim profile for easy access to crowded wires
· Use the 3288 for high current measurements such as UPS emergency batteries and train motors
· Compact, but features voltage, resistance, and continuity check functions

Features

●AC/DC dual clamp current meter, 16mm thickness slim body.

Specification

●Direct Current(A):1000
●Alternating Current(A):1000
●DC Voltage(V):600
●AC Voltage(V):600
●Resistance(Ω):41.99M
●SPQ(piece):1
●Maximum Display: 4199 counts
●Maximum Measuring Conductor Diameter: 35mm 
●W x D x H: 57 x 16 x 180mm
●Power Supply: Lithium Coin Cell Battery(CR2032) x 1(accessory)
●Detection Method: Mean Value Rectifier(MEAN)
Part Number
3288
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,933.33

MEASUREMENT PROBE 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Features 1 Slim AC/DC Clamp Tester Features 2 to AC/DC1000A Features 3 For both AC and DC

Please check the type/dimensions/specifications of the part 3288 in the Clamp On AC/DC HiTester 3288 series.