1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Analog MΩ HiTester IR4012-10

MEASUREMENT HANDICAP

Analog MΩ HiTester IR4012-10
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,522.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

250V, single range analog megger. IR4012-10IR4012-10

[Features]
· Displays a clear scale that can be easily read with three ranges or four ranges.
· Impact-resistant drop-proof design will withstand being dropped from a height of 1 m on to concrete.
· Features a white LED light allowing work to continue in dimly lit places.
· Live line warning indicator red flashing LED light flashes when voltage between measuring terminals is greater than AC20V.
· Also checks voltage during auto discharge (above DC20V).
· LEDs for indicating that the batteries have been drained.
· Simple and safe operation.

 
Part Number
IR4012-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,522.00

MEASUREMENT HANDICAP 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Measurement display Analog Insulation resistance measuring range (upper limit)(mΩ) 100 Test voltage range (lower limit)(V) 125
Test voltage range (upper limit)(V) 500 Power Supply Dry Cell Battery Battery drive time(h) 20
Representative Standard CE / EN Test lead Switch NA Features Single-Range Megger
Dimension (W)(mm) 152 Dimension (H)(mm) 92 Dimension (d)(mm) 40

Please check the type/dimensions/specifications of the part IR4012-10 in the Analog MΩ HiTester IR4012-10 series.