1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC Signal Source, SS7012

MEASUREMENT ACCESSORIES

DC Signal Source, SS7012
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 60,933.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Reference voltage and current generator. DC ±15V, DC ±25mA. SS7012

[Features]
· Can simultaneously produce a voltage of ± 25V and a current of ± 25mA while measuring voltages of ± 28V and currents of ± 28mA.
· Eight thermoelectromotive force generating (TC) modes (K, E, J, T, R, S, B, N).
· -25°C to 80°C temperature measurement (TEMP).
· Improved stability and lower calibration costs.
· Control from a PC via USB connection

 
Part Number
SS7012 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 60,933.33

฿ 48,746.66

MEASUREMENT ACCESSORIES 1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Features 1 Constant Voltage & Current Generator Features 2 Simultaneous sourcing and measuring Features 3 Max. 25VDC/25mADC sourcing