AC Automatic Withstand Voltage Tester 3174

Caution
Product Description
AC automatic insulation withstanding HiTester. Featuring contact check functionality. 3174
[Features]
· Can remotely test insulation (DC500V/1000V) and withstand voltage (AC) 0.2kV to 5kV.
· With the PWM method, an accurate test voltage is generated independent of the current and voltage.
· Analysis of samples can be performed by continuing testing, even with FAIL judgments (continuous test mode).
· Ramp timer function allows the applied voltage for the withstand voltage test to be ramped up or down any time