1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sheath Type Temperature Probe 9478 for 3447

MEASUREMENT ACCESSORIES

Sheath Type Temperature Probe 9478 for 3447
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,566.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For 3447. Pt100 Temperature measuring resistor for liquid/ambient temperature. 9478

 
Part Number
9478
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,566.67

MEASUREMENT ACCESSORIES 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Division Measuring Instrument Options Applicable Measuring Instrument For Hygrothermometer / Temperature and Humidity Sensor Type Test Lead / Probe / Clip
Features 1 Sheathed Temperature Probe Features 2 For 3447 Features 3 Pt100.
Features 4 -100°C to 300°C Features 5 Waterproof specifications

Please check the type/dimensions/specifications of the part 9478 in the Sheath Type Temperature Probe 9478 for 3447 series.