1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Series type temperature probe 9183 for 3441 · 3442

MEASUREMENT ACCESSORIES

Series type temperature probe 9183 for 3441 · 3442
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,826.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For 3441/3442. For K-type thermocouple liquid/ambient temperature. 9183

 
Part Number
9183
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,826.67

MEASUREMENT ACCESSORIES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Features 1 Sheathed Temperature Probe Features 2 For 3441 & 3442 Features 3 K Thermocouple
Features 4 -40°C to 750°C

Please check the type/dimensions/specifications of the part 9183 in the Series type temperature probe 9183 for 3441 · 3442 series.