1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Metal Control Box (Dust-Resistant Type / Jet-Proof Type), BXW Series (BXW301)

CONTROL CONSOLE SWITCH BOX

Metal Control Box (Dust-Resistant Type / Jet-Proof Type), BXW Series (BXW301)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The BXW Series is a product family of metal control boxes with IP65 (dust-proof / water-jets-proof) protective structure.
· Lightweight and tough aluminum die-cast control boxes.
· The BXW Series consists of a holed type with existing mounting holes and a non-holed type with flexible panel cutting layout.
· The hold type has 6 types of products with 1 to 6 mounting holes.
· The non-holed type products have the same external shape as these 4 types except lacking holes.
· Holed types are also available with 3 variations of mounting hole sizes (22 mm, 25 mm and 30 mm).
[Applications]
· Various units such as pilot lamps and control switches can be assembled in to create your favorite control box.

Part Number
BXW301
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension vertical H
(mm)
Mounting Hole Size
(φ)
Number of Mounting Holes
(piece)

฿ 1,664.37

CONTROL CONSOLE SWITCH BOX 1 Piece(s) Same day 187301

Loading...

  1. 1

Basic Information

Dimension width W(mm) 86 Height(mm) 98 Material Aluminum Die Casting
Protection function (environmentally resistant) IP65 Intermediate plate Without Circuit Board Installation For both indoor/outdoor use
Effective depth dimension(mm) 92.5 Ambient Operating Temperature(°C) -25 to 40 Relative humidity(%) 45 to 85

Please check the type/dimensions/specifications of the part BXW301 in the Metal Control Box (Dust-Resistant Type / Jet-Proof Type), BXW Series series.

Products with similar specification

Part Number
BXW005
BXW304
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDimension vertical H
(mm)
Mounting Hole Size
(φ)
Number of Mounting Holes
(piece)

฿ 3,008.48

1 Piece(s) Same day 337NA0

฿ 3,168.13

1 Piece(s) Same day 337304