1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Resin Control Box (Dust-Resistant Type / Jet-Proof Type), BXPA Series

Resin Control Box (Dust-Resistant Type / Jet-Proof Type), BXPA Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 567.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The BXPA series is a light and easy to use resin control box with an IP65 (dust-resistant type and jet proof type) protective structure.
· A PA alloy is adopted for the case cover, with excellent chemical and oil resistance.
· Make your own style of control box by incorporating various units such as pilot lamps, control units, etc.
· The BXA Series consists of holed types with mounting holes and non-holed types with flexible panel cutting layout.
· Five hole types are available depending on the number of mounting holes (1, 2, 3 points) and the combination of wiring holes (1, 3).
· Holed types are also available with 3 types of mounting hole sizes (22 mm, 25 mm and 30 mm).
· A yellow cover product is available for only one point.
· We offer four types of products for the non-hole type, excluding one type.
· Choose from transparent cover products suitable for various uses such as cable relaying and display device storage.

Part Number
BXPA301SALE
BXPA302SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension width W
(mm)
Dimension vertical H
(mm)
Height
(mm)
Number of Mounting Holes
(piece)
Effective depth dimension
(mm)

฿ 567.81

฿ 341.37

CONTROL CONSOLE SWITCH BOX 1 Piece(s) Same day 6012057150

฿ 822.18

฿ 500.46

CONTROL CONSOLE SWITCH BOX 1 Piece(s) Same day 8016374259

Loading...

  1. 1

Basic Information

Material Resin Protection function (environmentally resistant) IP65 Intermediate plate Without Circuit Board
Installation For both indoor/outdoor use Mounting Hole Size(φ) 30 Number of wiring holes(piece) 1
Cover specifications Standard Ambient Operating Temperature(°C) -25 to 40 Relative humidity(%) 45 to 85