1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Holding Clasp

CONTROL CONSOLE ACCESSORIES

Wire Holding Clasp
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 123.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A clasp for affixing high-voltage lines to epoxy insulators.

[Features]
- For wiring high-voltage switchboards, high-voltage support insulators, isolators, and shutoff switches.
- Manufactured following the JIS standard for resin formation technology (JISC3851) for stable quality.
- Smaller, lighter, more shock resistant, and provides better electrical and mechanical properties than traditional porcelain insulators.
- EP-O wire clasp sold separately.

Part Number
EP-O-3C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 123.26

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s)

Loading...

  1. 1
 

Basic Information

Type Other Length(mm) 46 Width(mm) 20

Please check the type/dimensions/specifications of the part EP-O-3C in the Wire Holding Clasp series.