1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square Nuts

CONTROL CONSOLE ACCESSORIES

Square Nuts
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 751.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dedicated plate nut for multi-angle U fittings.

[Features]
· Corner plate nut for use with multi-angle U fittings.
· Aligned with the multi-angle U fitting internal diameter, so it will not rotate together.
· Use of a spanner from the back is not required so it is easy to work with.
· NS, N0 and N3 types can all be used with different sizes both horizontally and vertically.

Part Number
NS-4-3C SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 751.03

฿ 450.77

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Screw Diameter M4 Material/finishing 3C (iron· trivalent) Applicable bracket U-1 / U-26 / U-2 / UH-23 / U-23
Number with packs(Piece) 100 H(mm) 15.5 W(mm) 23
Plate Thickness t(mm) 1.6

Please check the type/dimensions/specifications of the part NS-4-3C in the Square Nuts series.