(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Useful for supporting printed circuit boards, acrylic covers and other parts. Strong stainless-steel hexagonal male female screws.
[Features]
· Sturdy supporter made of beautiful stainless steel.
Part Number |
---|
BSU-310 |
BSU-316 |
BSU-325 |
BSU-410 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Screw Diameter | Length L (mm) | Screw hole depth L1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,440.00 ฿ 839.38 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | 10 | M3 | 10 | 6 | |||
฿ 1,819.44 ฿ 1,095.48 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | - | M3 | 16 | 6 | |||
฿ 1,868.93 ฿ 1,123.04 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 50 Pieces Per Package | Same day | - | M3 | 25 | 6 | ||
฿ 1,889.53 ฿ 1,093.09 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | 10 | M4 | 10 | 7 |
Loading...
Screw Type | Male Female | Material/finishing | Stainless Steel | Outer shape | Hexagon |
---|---|---|---|---|---|
Number with packs(Piece) | 50 |
How can we improve?
How can we improve?