1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Duracon supporter round color【1-50 Pieces Per Package】 (C-303)

CONTROL CONSOLE ACCESSORIES

Duracon supporter round color (C-303)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Useful for supporting PCBs, acrylic covers and other components. A Duracon® round collar product with superior insulation.

[Features]
· Duracon® is lightweight with 1/6th of the specific gravity of brass.
· Duracon® has superior electrical characteristics with a withstand voltage of 18 kV/mm.
· The male screw part (nickel plated) of the BR type supporter is press fit/secured in Duracon®. Therefore, it has considerable strength

 
Part Number
C-303 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Diameter Length L
(mm)
Outer diameter x internal diameter
(mm)

฿ 296.30

฿ 177.90

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 10None (3.2 φ)36 x 3.2

Loading...

  1. 1

Basic Information

Screw Type None (Through-hole) Material/finishing Duracon® Outer shape Round
Number with packs(Piece) 50

Please check the type/dimensions/specifications of the part C-303 in the Duracon supporter round color series.

Products with similar specification

Part Number
C-304
C-305
C-306
C-310
C-315
C-405
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSScrew Diameter Length L
(mm)
Outer diameter x internal diameter
(mm)

฿ 243.87

1 Piece(s) Same day 10None (3.2 φ)46 x 3.2

฿ 202.06

1 Piece(s) Same day 10None (3.2 φ)56 x 3.2

฿ 285.68

1 Piece(s) Same day 10None (3.2 φ)66 x 3.2

฿ 246.97

1 Pack(s)

50 Pieces Per Package

Same day 10None (3.2 φ)106 x 3.2

฿ 281.81

1 Pack(s)

50 Pieces Per Package

Same day 10None (3.2 φ)156 x 3.2

฿ 312.39

1 Piece(s) Same day 10None (4.2 φ)58 x 4.2