1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quick Strut, Hinge Side

Quick Strut, Hinge Side
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 281.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A hinge-side strut for supporting and opening/closing the inside doors of panel boards.

[Features]
· Both hinge type and fixed type are available.
▪ Supports 5 types of distribution boards of varying depths.
· Lightweight while retaining adequate strength.
· The center door can be removed by removing the hinge pin

Part Number
KTP-140U
KTP-160U
KTP-200U
KTP-250U
KTP-350U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHeight
(mm)
Applicable distribution board depth
(mm)

฿ 281.81

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 82140

฿ 305.03

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 106160

฿ 328.26

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 146200

฿ 634.28

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 196250

฿ 666.68

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 236350

Loading...

  1. 1
 

Basic Information

Type Hinge Mounting Type Hinge Material Steel Plating, Iron
Surface Finish Trivalent Chromate