1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Distribution Board Parts, Earth Bar, EB

CONTROL CONSOLE ACCESSORIES

Power Distribution Board Parts, Earth Bar, EB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 789.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Grounded copper bar for use in preventing control panel noise.

[Features]
· EB-5-30-01 has a compact size of 100 mm, and can accommodate 14 grounds.

Part Number
EB5-30-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 789.68

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 10

Loading...

  1. 1
 

Basic Information

Length(mm) 100 Width(mm) 30 Material Copper Plate
Surface Finish Nickel plated finish

Please check the type/dimensions/specifications of the part EB5-30-01 in the Power Distribution Board Parts, Earth Bar, EB series.