1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Interface Terminal Block , Standard Type, 8.5mm Pitch

TERMINAL INTERFACE TERMINAL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,694.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wires of 2 mm2, one size larger, can also be wired in case of issues such as voltage drops, etc.

[Features]
· A standard 1-to-1 wiring connection type interface terminal block.
· A space-saving design with a terminal pitch of just 7 mm. Features a horizontal width of 150 mm, even with the 40 pole type. Despite its small size, it can be used with JIS standard crimp terminals.
· Types which use a fall prevention screw structure that ensures screws will not fall, even if turned upside down, are also available.
· Features a terminal pitch of 8.5 mm, designed with an emphasis on workability. Ensures sufficient space between the terminal screws on the upper and lower levels, enabling the terminal screws on the lower level to be tightened after wiring.
· The wiring on the lower level can also be replaced without having to remove the wiring on the upper level.
· Wires of 2 mm2, one size larger than other series wires, can also be wired in case of issues such as voltage drops, etc.
· Types with a terminal pitch of 3.8 mm or 5 mm and that use press-tightening screws are also available. These helps improve space saving and size-reducing measures.

Part Number
TIFA840MH SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,694.28

฿ 1,033.51

TERMINAL INTERFACE TERMINAL 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Connector MIL Connector Terminal Block Screw M3.5 Number of Poles(Pole) 40
Mounting Method DIN rail / direct mount Pitch Between Terminals(mm) 8.5 Supported equipment PLC/servo other
Supported equipment manufacturer Mitsubishi Electric / Omron / Panasonic Electronic Works / KEYENCE Representative Standard CE / TUV Dimension vertical(mm) 55
Dimension width(mm) 180 Dimension depth(mm) 51 Connector manufacturer Hirose
Terminal Block Shape Standard Form

Please check the type/dimensions/specifications of the part TIFA840MH in the Interface Terminal Block , Standard Type, 8.5mm Pitch series.