1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Interface Terminal Block, Standard Type, 7 mm Pitch

Interface Terminal Block,  Standard Type,   7 mm Pitch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,092.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Uses M3 screws and boasts the smallest pitch in the industry at just 7 mm.

[Features]
· A standard 1-to-1 wiring connection type interface terminal block.
· A space-saving design with a terminal pitch of just 7 mm. Features a horizontal width of 150 mm, even with the 40 pole type. Despite its small size, it can be used with JIS standard crimp terminals.
· Types which use a fall prevention screw structure that ensures screws will not fall, even if turned upside down, are also available.
· Features a terminal pitch of 8.5 mm, designed with an emphasis on workability. Ensures sufficient space between the terminal screws on the upper and lower levels, enabling the terminal screws on the lower level to be tightened after wiring.
· The wiring on the lower level can also be replaced without having to remove the wiring on the upper level.
· Wires of 2 mm2, one size larger than other series wires, can also be wired in case of issues such as voltage drops, etc.
· Types with a terminal pitch of 3.8 mm or 5 mm and that use press-tightening screws are also available. These helps improve space saving and size-reducing measures.

Part Number
TIFA740DSH37SALE
TIFA750MRPSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnector Number of Poles
(Pole)
Supported equipment Supported equipment manufacturer Dimension width
(mm)
Connector manufacturer Features

฿ 2,092.44

฿ 1,286.85

TERMINAL INTERFACE TERMINAL 1 Piece(s) Same day D-sub connector37PLC/servo otherMitsubishi Electric150HiroseFemale Connector Type

฿ 2,527.67

฿ 1,475.65

TERMINAL INTERFACE TERMINAL 1 Piece(s) Same day MR connector50Servo Motor-185Honda Tsushin KogyoMale Connector Type

Loading...

  1. 1

Basic Information

Terminal Block Screw M3 Mounting Method DIN rail / direct mount Pitch Between Terminals(mm) 7
Dimension vertical(mm) 45 Dimension depth(mm) 45 Terminal Block Shape Standard Form