1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Slope Type Terminal Block 7mm Pitch

TERMINAL INTERFACE TERMINAL

Slope Type Terminal Block 7mm Pitch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,512.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Uses M3 screws and boasts the smallest pitch in the industry at just 7 mm. The terminal block is inclined for easier wiring.

[Features]
· Features an interface terminal block (standard type) with inclined terminals, helping improve workability in terms of downward facing mounting and mounting from the side surface.

Part Number
TIFB740MH SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,512.35

฿ 924.50

TERMINAL INTERFACE TERMINAL 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Connector MIL Connector Terminal Block Screw M3 Number of Poles(Pole) 40
Mounting Method DIN rail / direct mount Pitch Between Terminals(mm) 7 Supported equipment PLC/servo other
Supported equipment manufacturer Mitsubishi Electric / Omron / Panasonic Electronic Works / KEYENCE Representative Standard CE / UL / TUV Dimension vertical(mm) 45
Dimension width(mm) 150 Dimension depth(mm) 47 Connector manufacturer Hirose
Terminal Block Shape Inclined Type Features Self-up

Please check the type/dimensions/specifications of the part TIFB740MH in the Slope Type Terminal Block 7mm Pitch series.