1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Interface Terminal Block, Slim Type Terminal Block, 7 mm Pitch

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 924.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Uses M3 screws and boasts the smallest pitch in the industry and just 7 mm. Designed to help improve space saving measures, even when compared with the TIFA7 series.

[Features]
· A slim type from the TIFA series. Available with different numbers of poles.
· A product series designed for improved space saving measured. Compared with the TIFA7 series, the amount of space required for installation has been reduced by approximately 12%.
· As well as self-up screw types, types which use a fall prevention screw structure that ensures the screws will not fall off, even if the terminal block is turned upside down, are also available.
· The KASUGA interface terminal block is available in a number of variations for use in different applications.

Part Number
TIFA7Y40F360SSALE
TIFA720CPMS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnector Number of Poles
(Pole)
Supported equipment Supported equipment manufacturer Representative Standard Dimension width
(mm)
Connector manufacturer Type of Common Features

฿ 1,583.55

฿ 975.15

TERMINAL INTERFACE TERMINAL 1 Piece(s) Same day FCN Connector40PLC/servo otherMitsubishi Electric / Omron / KEYENCECE150Fujitsu-Fall Prevention Screw Structure

฿ 924.37

TERMINAL INTERFACE TERMINAL 1 Piece(s) Same day [Other] Other20--CE / UL80-Upper level plus, lower level minusSelf-up

Loading...

  1. 1

Basic Information

Terminal Block Screw M3 Mounting Method DIN rail / direct mount Pitch Between Terminals(mm) 7
Dimension vertical(mm) 40 Dimension depth(mm) 42.3 Terminal Block Shape Slim Type