1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plug Cord for 80 mm x 80 mm / 92 mm x 92 mm / 120 mm x 120 mm - 25 mm Thick AC Fan

Plug Cord for 80 mm x 80 mm / 92 mm x 92 mm / 120 mm x 120 mm - 25 mm Thick AC Fan
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 166.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
▪ Cord for supplying alternating current (AC) power to an AC Fan.
· Cord branches into lead wires.
- For □80/□92/□120 × 25 mm thickness.

Part Number
489-016-L10
489-016-L21
489-047-L10
489-047-L21
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPower cord length
(mm)
Standard

฿ 166.67

HEAT MEASURES ACCESSORIES 1 Piece(s) 5 Day(s) 1000PSE

฿ 219.36

HEAT MEASURES ACCESSORIES 1 Piece(s) 5 Day(s) 2100PSE

฿ 207.50

HEAT MEASURES ACCESSORIES 1 Piece(s) Same day 1000UL/CSA

฿ 273.79

HEAT MEASURES ACCESSORIES 1 Piece(s) 5 Day(s) 2100UL/CSA

Loading...

  1. 1

Basic Information

Type Plug cord