1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crimping Tool, Strong Model, AK60/AK100

Crimping Tool, Strong Model, AK60/AK100
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,105.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Bare Crimp Terminal, High Power Crimp Tool with Bare Crimp Sleeve (P / B).
[Features]
· Able to crimp large terminal manually without hydraulic.
· Reliable Lobster Brand quality helps safe and secure crimp works.
· By turning rotary type female mold, each size can be crimped easily.
· With easy to operate adjustment dial that can crimp according to the worker’s power.
[Applications]
· Convenient for such crimp works as bare crimp terminal for copper wire in electric construction and bare crimp terminal sleeve (P / B) for copper wire.

Features

●With an adjustment dial that can be crimped according to the worker's power.

Specification

●Crimp Terminal(mm2) For bare terminal:14, 22, 38, 60
●Total Length(mm):710
●SPQ(piece):3
Part Number
AK60
AK100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Applicable Size
(mm2)

฿ 9,105.92

TOOL FOR WIRING 1 Piece(s) 3 Day(s) 1071014 ~ 60

฿ 12,273.05

TOOL FOR WIRING 1 Piece(s) 3 Day(s) -69522 ~ 100

Loading...

  1. 1
 

Basic Information

Applicable terminal Bare crimp terminal · bare crimp sleeve (P.B)