1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Crimping Tool For Bare Crimp Terminals / Bare Sleeves

Crimping Tool For Bare Crimp Terminals / Bare Sleeves
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,892.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Crimp tool for bare crimp terminal and bare crimp sleeve (P / B).
[Features]
· Reliable Lobster Brand quality helps safe and secure crimp works.
· JIS C9711 compliant product for indoor wiring (AK15A, AK19A, AK38A).
· Light handle control.
· Molding check mechanism is built in the main body for neck clearance.
· Handle width is narrower by about 10 mm in a closed condition (about 20 mm in an opened condition) than the formerly shaped product to make temporary terminal holding easy.
[Applications]
· Ideal for crimp work using bare crimp terminals for copper wire and bare sleeves (P / B) for copper wire in electric works.

Specification

●SPQ(piece):6
Part Number
AK15A
AK19A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Applicable Size
(mm2)

฿ 1,892.59

TOOL FOR WIRING 1 Piece(s) 12 Day(s) 2561.25 ~ 8

฿ 3,528.34

TOOL FOR WIRING 1 Piece(s) 1 Day(s) 2742 ~ 14

Loading...

  1. 1
 

Basic Information

Applicable terminal Bare crimp terminal · bare crimp sleeve (P.B)