(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Terminal block end plate for series of KASUGA rail type terminal block.
[Features]
·It is used for the terminal of the assembled terminal unit.
· If two plates are used with one at both ends, it can also be used as a seal stopper.
·You can also use a pair of long nose pliers, etc., to break off the sticker holder protrusion and use only one sticker on each side.
[Applications]
·It is used for rail-type terminal block terminals.
·It is also ideal as a stopper for the name sticker.
Type Name | thickness (mm) | Approximate weight per pc. |
---|---|---|
TXA 1 | 3 | 2.5 g |
TXA 3 | 3 | 4 g |
TXA 5 | 3 | 5 g |
TXA 6 | 3.5 | 5.5 g |
TXA 10 | 4 | 11 g |
TXA 15 | 4 | 14 g |
TXUA 1 | 3 | 2.5 g |
TTA 1 SK | 8 for 2 pcs. | 12.7 g |
TTA 2 K | 11 for 2 pcs. | 22 g |
TTJA 8 N | 8 for 2 pcs. | 11 g |
TXJA 7 | 2.5 | 1.5 g |
TXJA 8 | 2.5 | 2 g |
TFPA 20 | 3 | 2.5 g |
TFPA 40 | 3 | 5 g |
TFPA 80 | 3 | 7 g |
TTFPA 20 | 8 for 2 pcs. | 13 g |
TTGA 20 | 8 for 2 pcs. | 13 g |
TTGA 40 | 10.5 for 2 pcs. | 22 g |
TXFA 1 | 3.5 | 10 g |
Type Name | Approximate weight per set |
---|---|
TWA 10B | 4 g |
TWA 15B | 4.5 g |
TWA 16B | 5.5 g |
TWA 20B | 4 g |
TWA 26B | 7 g |
TWA 30B | 9 g |
TWA 50B | 11 g |
TWA 16BC | 5.5 g |
TWA 26BC | 10 g |
TWA 16BCB | 5.5 g |
TWA 26BCB | 10 g |
TWA 15D | 5 g |
TWA 16D | 6 g |
TWA 25D※ | 7 g |
TWA 26D※ | 7.5 g |
TWA 35D | 9 g |
TWA 36D | 11 g |
TTWA 20D | 11 g |
TWA 25F※ | 12 g |
TWYA 10 | 6 g |
TWYA 16 | 9 g |
TWEA 20 | 7 g |
Type Name | Approximate weight per pc. |
---|---|
TXGA 10 | 11 g |
Part Number |
---|
TXA1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Conforming product | Number with packs (Piece) | Bargain Article | Thickness (1 set) (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 21.75 | TERMINAL ACCESSORIES | 1 Piece(s) | Same day | Black | TX7 / TX10 / TX10S / TX10SM3 / TX20 | - | - | 6 |
Loading...
Please check the type/dimensions/specifications of the part TXA1 in the End Plate For Terminal Block series.
Part Number |
---|
TTA1SK |
TTA2K |
TTFPA20 |
TXA10 |
TXA15 |
TXA3 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color | Conforming product | Number with packs (Piece) | Bargain Article | Thickness (1 set) (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 69.29 | 1 Piece(s) | Same day | Black | TT10SK / TT10SUK | 1 | - | 8 | |||
฿ 422.71 | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | Black | TT20UK / TT20K | 5 | - | 11 | ||
฿ 204.91 | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | Gray | TTFP2035 / TTFP203 | 5 | - | 8 | ||
฿ 54.97 | 1 Piece(s) | Same day | Black | TX100 | - | - | 8 | |||
฿ 232.00 | 1 Pack(s) | 5 Pieces Per Package | Same day | Black | TXW150 / TX150 | 5 | - | 8 | ||
฿ 129.00 | 1 Pack(s) | 10 Pieces Per Package | 15 Day(s) | Black | TX30 | 10 | - | 6 |
How can we improve?
How can we improve?