1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Binding Protection Material, Spiral Wrap KSS

Binding Protection Material, Spiral Wrap KSS
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 963.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wound to wire bundle for bundling and protection.

[Features]
Enables protection of wire bundle curvature, door crossover wires, inter-board crossover wires, etc. via low-effort and rapid installation, with beautiful results
· Electric wiring can be taken out from any position.
· Black version is weather resistant, so it can be used outdoors

 
Part Number
KSS-2
KSS-2B
KSS-4
KSS-4B
KSS-6
KSS-6BSALE
KSS-8
KSS-8B
KSS-9
KSS-9B
KSS-10
KSS-10B
KSS-12
KSS-12B
KSS-15
KSS-15B
KSS-20
KSS-20B
KSS-25
KSS-25BSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Internal Diameter
(mm)
Outer Diameter
(mm)
Color Wire bundle range
(φ)
Length
(m)

฿ 963.48

TUBE 1 Piece(s) 3 Day(s) 10Natural2.64.2Natural3–7100

฿ 1,079.61

TUBE 1 Piece(s) 11 Day(s) -Black2.64.2Black, weather resistant3–7100

฿ 1,079.61

TUBE 1 Piece(s) 3 Day(s) 10Natural46Natural4 to 12100

฿ 1,306.81

TUBE 1 Piece(s) 13 Day(s) -Black46Black, weather resistant4 to 12100

฿ 1,466.71

TUBE 1 Piece(s) 3 Day(s) 10Natural68Natural6 to 18100

฿ 1,737.68

฿ 952.94

TUBE 1 Piece(s) Same day 10Black68Black, weather resistant6 to 18100

฿ 1,157.03

TUBE 1 Piece(s) 3 Day(s) -Natural810Natural8 to 2550

฿ 1,306.81

TUBE 1 Piece(s) 11 Day(s) -Black810Black, weather resistant8 to 2550

฿ 1,234.45

TUBE 1 Piece(s) 11 Day(s) -Natural911Natural9 to 2850

฿ 1,367.28

TUBE 1 Piece(s) 11 Day(s) -Black911Black, weather resistant9 to 2850

฿ 1,389.29

TUBE 1 Piece(s) 3 Day(s) 10Natural1012Natural10–3050

฿ 1,466.71

TUBE 1 Piece(s) 3 Day(s) -Black1012Black, weather resistant10–3050

฿ 1,698.97

TUBE 1 Piece(s) 3 Day(s) 10Natural1214Natural12–3550

฿ 1,931.23

TUBE 1 Piece(s) 3 Day(s) 10Black1214Black, weather resistant12–3550

฿ 2,202.19

TUBE 1 Piece(s) 13 Day(s) -Natural1518Natural15–4550

฿ 2,368.65

TUBE 1 Piece(s) 3 Day(s) 10Black1518Black, weather resistant15–4550

฿ 1,760.33

TUBE 1 Piece(s) 3 Day(s) -Natural2024Natural20–6025

฿ 2,000.28

TUBE 1 Piece(s) 3 Day(s) 10Black2024Black, weather resistant20–6025

฿ 1,726.85

TUBE 1 Piece(s) 11 Day(s) -Natural2529Natural25–7520

฿ 2,124.77

฿ 1,099.14

TUBE 1 Piece(s) Same day 10Black2529Black, weather resistant25–7520

Loading...

  1. 1

Basic Information

Material Polyethylene Product Type Other Material Polyethylene