Small Pendant Switch, VP103 Series

Caution
Product Description
[Features]
· VP103 Series is a flexible switch that can be used for a variety of applications.
· Small pendant switch ideal for switching of truck power lift, electric lift, lift for caring, doors, etc.
· Compact size easy to grip even with a single hand.
· Switch adopts twin contacts with high reliability. Securely controllable with 24 V DC as well.
· Secure application methods are available for the 3-point operation type. For example, up and down motion is changed to switching motion by using the third switch as shift switch; no motion occurs unless switches are pressed simultaneously.
· If applicable, magnet on the back of main body can temporarily hold product on a steel plate. Types mounted with LED lamp or neon lamp are also available.
· Application of the hanging ring allows for hanging and holding by hooking. Hanging ring can be attached to both of the cable side and opposite side. Holder for storing the pendant switch is also available.
[Applications]
· Can be used for applications including switching of truck power lift, electric lift, lift for caring and doors.