(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Popular rainproof push-button switch for power that isn’t harmed by rain.
[Features]
· The rainproof type is structured to keep water from entering inside by rainwall, etc.
· The accessible rainproof type is simple, but that does not affect the model’s anti-rain performance.
· Mounted on the surfaces of machines and walls.
[Applications]
· Ideal for direct operation of small motors, etc.
Part Number |
---|
BSWH2152 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Electric Device Capacity Single Phase 100/110 V (kW) | Maximum Electric Device Capacity Three-Phase 200/220 V (kW) | Number of Poles | Contact Configuration |
---|---|---|---|---|---|---|---|---|---|
฿ 1,093.00 ฿ 669.68 | CIRCIT BRAEAKER ACCESSORIES | 1 Piece(s) | Same day | 0.4 | - | For two-phase | 2a |
Loading...
Rated insulation voltage(V) | DC500 | Rated Current(A) | 15 | Connection Terminal | M4 Screw |
---|---|---|---|---|---|
Ambient Temperature(°C) | -15 to 40 | Relative humidity(%) | 45 to 85 | Number of buttons(piece) | 2 |
Button color | Black (ON)/Red (OFF) | Lettering plate | ON,OFF | Representative Standard | PSE |
Mounting Hole Size | φ4.5 | Protective Structure | IP63 | Dimension vertical(mm) | 129 |
Dimension width(mm) | 60 | Dimension depth(mm) | 65.5 |
Please check the type/dimensions/specifications of the part BSWH2152 in the Operational Push-Button Switch Rainproof Type, Accessible Rainproof BSW Series series.
Part Number |
---|
BSWH2153 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Maximum Electric Device Capacity Single Phase 100/110 V (kW) | Maximum Electric Device Capacity Three-Phase 200/220 V (kW) | Number of Poles | Contact Configuration |
---|---|---|---|---|---|---|---|---|
฿ 1,133.97 | 1 Piece(s) | Same day | - | 2.2 | For three-phase | 3a |
How can we improve?
How can we improve?