(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Push-button switch for power.
· The embedded type is used by embedding the main unit in the equipment or wall.
· For the switch enclosure, the size is adapted to a commercially available one.
· BSP215FN comes with a neon lamp (red).
· In the standard, the upper power supply side is connected to the lamp, so it becomes the power supply lamp.
· BSP215FN21, BSP215FN22: For single phase, approximate weight is 0.12 kg
· BSP215FN32, BSP215FN34: For three-phase, approximate weight is 0.13 kg
[Applications]
· Ideal for embedding in equipment and walls.
Part Number |
---|
BSP215FN21 |
BSP215FN32 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Electric Device Capacity Single Phase 100/110 V (kW) | Maximum Electric Device Capacity Three-Phase 200/220 V (kW) | Number of Poles | Lamp voltage (V) |
---|---|---|---|---|---|---|---|---|---|
฿ 818.53 ฿ 497.99 | CIRCIT BRAEAKER ACCESSORIES | 1 Piece(s) | Same day | 0.4 | - | Single-Phase | 110V | ||
฿ 858.95 ฿ 535.47 | CIRCIT BRAEAKER ACCESSORIES | 1 Piece(s) | Same day | - | 2.2 | Three-Phase | 220V |
Loading...
Rated insulation voltage(V) | DC500 | Rated Current(A) | 15 | Connection Terminal | M3.5 screw |
---|---|---|---|---|---|
Ambient Temperature(°C) | -15 to 40 | Relative humidity(%) | 45 to 85 | Features | Embedded Type |
Specifications | Include lamp for switch box | Number of buttons(piece) | 2 | Button color | Black (ON)/Red (OFF) |
Lettering plate | ON,OFF | Representative Standard | PSE | Mounting Hole Size | φ4.5 |
Protective Structure | NA | Dimension vertical(mm) | 120 | Dimension width(mm) | 70 |
Dimension depth(mm) | 36 |
How can we improve?
How can we improve?